??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135955
HELP_VARIABLE
Nominal Length
520.000 mm
Order Number
9135955
Min. Cabinet Depth
533 mm
Hole Spacing
288.000 mm
SiSy Distance
85.000 mm
Guide length
326.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D